Change Language :
The energy chain system E2.1 is characterised by a long service life, particularly quiet operation and easy filling and installation. The energy chain adapts to the requirements of the machine, not the other way round. With the new accessories, we enable you to save costs and further increase the quality of machines and systems at the same time.

Further options for strain relief
New modular connection element concept with three-part structure, in which two outer links are stabilised by a tiewrap plate.

Holding force doubled
New crossbar with significantly increased holding force for the E2.26 and E2.38 series. Easy insertion of cable and hose. Particularly suitable for guiding hydraulic hoses.
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch [mm] |
|---|---|---|---|---|---|---|
| E2.26.089F.R.0 | 26 | 35 | 89 | 106 | 048 - 250 | 46 |
| E2.38.100F.R.0 | 38 | 50 | 100 | 117 | 063 - 250 | 56 |
| E2.38.125F.R.0 | 38 | 50 | 125 | 142 | 063 - 250 | 56 |

Simple and economical silent guidance
To reduce discarding noise in unsupported applications. The damper clip can also be retrofitted to existing applications.
| Part No. | A [mm] | B [mm] | C [mm] | D [mm] |
|---|---|---|---|---|
| SE2i.48.01 | 33 | 24.8 | 28.2 | 7.6 |

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm