igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: ASM-0103-02
- Material: iglidur® A200
- Shape: Shop sleeve bearings
- Dimensions:
- d1 1 mm
- d2 3 mm
- b1 2 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life: Not available
- Extremely resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- FDA-compliant
- EU 10/2011-compliant
Total price: 2.43 EUR2.43 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® A200 | FDA-compliant for low speeds
Plain bearings made of iglidur® A200 are suitable for use in direct contact with food. They are the ideal solution for bearing points on machines for the food industry, medical equipment manufacturing, small household appliances, etc. Since the addition of solid lubricants had to be dispensed with to ensure food compatibility, iglidur® A200 is specially designed for abrasion resistance. Additionally, the iglidur® A200 is characterised by its ability to embed dirt and by its quiet operation.
Typical applications
Food industry
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Plain bearings made of iglidur® A200 are suitable for use in direct contact with food. They are the ideal solution for bearing points on machines for the food industry, medical equipment manufacturing, small household appliances, etc. Since the addition of solid lubricants had to be dispensed with to ensure food compatibility, iglidur® A200 is specially designed for abrasion resistance. Additionally, the iglidur® A200 is characterised by its ability to embed dirt and by its quiet operation.
Typical applications
Food industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?