igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: H4SM-0405-04
- Material: iglidur® H4
- Shape: Shop sleeve bearings
- Dimensions:
- d1 4 mm
- d2 5.5 mm
- b1 4 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Suitable for high speeds
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
Total price: 2.58 EUR2.58 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® H4 | The automotive standard for temperatures up to +200°C
iglidur® H4 plain bearings stand for high load capacity, good abrasion resistance and good temperature resistance, when economic aspects are also to be considered. Temperatures up to +200°C, permitted surface pressure up to 65MPa, and excellent chemical resistance are only some of the essential attributes. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to the iglidur® H2 plain bearings, which are also very cost-effective.
Typical applications
Vending machinery
Automotive
Packaging industry
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® H4 plain bearings stand for high load capacity, good abrasion resistance and good temperature resistance, when economic aspects are also to be considered. Temperatures up to +200°C, permitted surface pressure up to 65MPa, and excellent chemical resistance are only some of the essential attributes. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to the iglidur® H2 plain bearings, which are also very cost-effective.
Typical applications
Vending machinery
Automotive
Packaging industry
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?