igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: A180SM-0608-10
- Material: iglidur® A180
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 10 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Low humidity absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- FDA-compliant
- EU 10/2011-compliant
Total price: 2.57 EUR2.57 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® A180 | The FDA-compliant all-rounder
Bearings made of iglidur® A180 are suitable for use in direct contact with food. They are therefore the ideal solution for bearing points on machines for the food and packaging industry, medical equipment manufacturing, small household appliances, etc. Even where wet cleaning or process-related contact with moist media is the order of the day, iglidur® A180 is characterised by minimal moisture absorption.
Typical application areas
Beverage industry
Food industry
Medical technology
You can find further possible applications here:
Industry solutions
Use our filter options to find the right product for you
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Bearings made of iglidur® A180 are suitable for use in direct contact with food. They are therefore the ideal solution for bearing points on machines for the food and packaging industry, medical equipment manufacturing, small household appliances, etc. Even where wet cleaning or process-related contact with moist media is the order of the day, iglidur® A180 is characterised by minimal moisture absorption.
Typical application areas
Beverage industry
Food industry
Medical technology
You can find further possible applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Unsure if it fits?