igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: C500SM-0608-06
- Material: iglidur® C500
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Good wear resistance at room temperature
- Good wear resistance at medium temperatures
- Excellent wear resistance at high temperatures
- Suitable for high speeds
- Excellent friction coefficients
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
Total price: 5.72 EUR5.72 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
ready for shipping in 10 working days
iglidur® C500 | High media and temperature resistance, up to +250°C, wear-resistant
iglidur® C500 can be used in applications up to +250°C and is extremely media-resistant (such as in cleaning processes with hydrogen peroxide), wear-resistant and has low coefficients of friction. Also suitable for various special designs. The colour shows the use under extreme environmental influences.
Typical applications
Automotive
Glass industry
Food industry
Machine tools
Heavy machinery / Plant construction
Find many more applications on our Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® C500 can be used in applications up to +250°C and is extremely media-resistant (such as in cleaning processes with hydrogen peroxide), wear-resistant and has low coefficients of friction. Also suitable for various special designs. The colour shows the use under extreme environmental influences.
Typical applications
Automotive
Glass industry
Food industry
Machine tools
Heavy machinery / Plant construction
Find many more applications on our Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?