igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: A160SM-0608-06
- Material: iglidur® A160
- Shape: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent coefficient of friction
- Low moisture absorption
- High media resistance
- Resistant to shocks and impacts
- Resistant to dirt and dust
- FDA-compliant
- EU 10/2011-compliant
Total price: 2.40 EUR2.40 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
ready for shipping in 10 working days
iglidur® A160 | FDA and EU regulation-compliant for chemicals and food
iglidur® A160 bearings are characterised by extreme media resistance at low costs. Tribologically optimised, the material can be used up to +90°C and also meets the conformity requirements of the food processing sector. The property profile is rounded off by the "optical detectability" often desired in the industry, i.e. the blue colour.
Typical application areas
Beverage industry
Food industry
Medical technology
You can find further possible applications here:
Industry solutions
Use our filter options to find the right product for you
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
iglidur® A160 bearings are characterised by extreme media resistance at low costs. Tribologically optimised, the material can be used up to +90°C and also meets the conformity requirements of the food processing sector. The property profile is rounded off by the "optical detectability" often desired in the industry, i.e. the blue colour.
Typical application areas
Beverage industry
Food industry
Medical technology
You can find further possible applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Unsure if it fits?