Change Language :

Gear ratio: 1:1 - 1:5
Module: 1 - 3.5

Number of teeth: 12 - 150
Module: 0.5 - 3

Module: 0.5 - 4
Length: 250 - 1,000 mm

Gear ratio: 1:1 - 1:5
Module: 1

Wear-resistant on four wheels - iglidur® plastic gears in automotive applications
In this online seminar you will learn more about
The gears made of iglidur® high-performance polymers enable lubrication-free and maintenance-free use.
Thanks to their special material composition of base polymers, fibres and fillers as well as solid lubricants, they have a very high wear resistance. The use of our gears has already proven successful in various applications.
The iglidur® materials are put through their paces in our own test laboratory .
Depending on the parameters prevailing in your application, we will advise you free of charge and without obligation regarding the right material and the production and tooling technology in order to reliably mould individual gears (gear components).
You can order from igus® with no minimum order quantity.
no minimum order quantity up to series requirements of up to several million

iglidur® gear have already proven themselves successfully in various gearboxes and have also been tested under real operating conditions in the igus® test laboratory. For example, torque fluctuations, efficiency and backlash of the gears with the plastic gears are electrically measured and analysed here. The experience we have gained allows us to continuously optimise our gears and use them in wear-intensive continuous applications.
iglidur® gears are characterised by their special wear resistance. Thanks to their special material composition of base polymers, fibres and fillers as well as solid lubricants, they have very low wear properties and do not require any additional lubricants. This extends maintenance intervals and reduces expensive downtime.
What is a gear?
The gear is a round component with evenly distributed teeth around its circumference. It is used to transmit power between two rotating gears or between a gear and a gear rack. Other types are used depending on the application.
What types of gears are there?
The most common types of gears/gearing components are
Different gears and gear types are often combined with each other to realise certain motion sequences.
When do gears fit together?
For gears to move smoothly, it is important that the teeth can mesh. To achieve this, the teeth of the gears must be the same size and therefore have the same module. This applies to all gearing components, e.g. also for gear racks, bevel gears, etc.
What is the module of a gear?
The module indicates the size of a gear. The module is calculated by dividing the pitch circle diameter by the number of teeth (m= d/z).
Please note that only gears with the same module can be combined.
How long does a gear last?
The service life of a gear depends on various factors. Firstly, which specification (e.g. module or number of teeth) the gear has and how the gear is used (e.g. application temperature, torque or speed). If you would like to know in advance how long a gear will last in your application, you are welcome to fill out our form for a free service life calculation.
Try it out now
How are the gears made from the iglidur® high-performance polymers?
At igus®, gears are manufactured using three production processes:
Depending on your enquiry, we will advise you free of charge and without obligation with regard to production in order to find the most economical solution together with you.
How are the iglidur® gears tested?
We have test rigs in our test laboratory to test our gear made from a wide range of iglidur® materials in various scenarios. We are also happy to provide you with samples for your application-related tests.
What is the minimum order quantity?
There is no minimum order quantity for our gears. You can request and order no minimum order quantity.
Can the iglidur® gears be lubricated?
External lubrication of the gears is not necessary. All the materials we use are already tribologically optimised and designed for dry operation. However, if lubrication is required, this is possible in conjunction with a silicone-free lubricant.
I need a special design, is this possible?
Yes, the production of special geometries is possible and can be realised for all quantity scenarios thanks to our diverse manufacturing processes. We will be happy to advise you individually on your special geometry and the appropriate material. You can request your customised gear here .
What are the advantages of iglidur® gears?
The iglidur® gears require no external lubrication and are therefore maintenance-free. With our gears, you also benefit from a long service life thanks to wear-resistant materials, which we achieve through the formulations of the iglidur® materials. Compared to metal gears, plastic gears are low-noise and offer optimum emergency running properties. The tribological optimisation of the materials also results in a low coefficient of friction.
When does a gear need to be replaced?
As soon as the gear is no longer able to transmit power due to wear, it must be replaced. Geometric adjustments such as module, number of teeth or by selecting the right material, the service life of the gear can be increased.
What areas of application are there?
The iglidur® gears are used in all industries. Depending on the area of application, we offer special materials which, for example, have FDA conformity or certain fire standards (e.g. the automotive sector) or similar.

Tech up now and reduce costs
plastic gears are cost-effective, require no external lubricants and are maintenance-free.
In contrast to metal gears, our plastic gears contain solid lubricants that reduce friction.
In addition, certain fillers provide an additional
improvement of the mechanical specification.
Advantages at a glance

Head of Business Unit drygear® Gears and Gearbox Technology
+49 2203 9649-9827Write e-mailIn person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm