igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: MDM-1213-06
- Material: iglidur® M250
- Shape: Shop clip-in double flanged bearings
- Dimensions:
- d1 12 mm
- b1 7 mm
- d3 16.5 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
Total price: 2.36 EUR2.36 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts. Special features: large flange surfaces, symmetrical flange, easy installation, easy to clip in, captive, special version in accordance with KTL possible
Unsure if it fits?