7th axis for all robots

igus-7th-axis

Simple extension of the workspace for all lightweight robots from € 2,248.09

  • Stroke lengths of up to 6,000mm
  • Precision of 0.3mm
  • Payload of up to 55kg

7th axis configurator

7th axis configurator

7. axis tech facts

icon Range

Up to 6,000mm reach

Speed icon

Up to 0.6m/s fast

Icon precision

Accuracy ±0.3mm

The 7th axis in action

Current igus 7th axis models

For ReBeL and other robots

For Universal Robots

Control software for the 7th axis

Cobot control software
  • Test all igus® kinematics before you buy with the free and licence-free software
  • With pre-programmed projects for all igus® robots, single axes and AGVs
  • Intuitive 3D interface with simulation of the robot

Online shop

Low Cost Automation online shop

7th axis configurator

7th axis configurator in front of the tablet

Appointment for demo

Appointment for ReBeL® live demo

Consulting

I look forward to answering your questions

Julian Ruwe
Julian Ruwe

Technischer Vertrieb Low Cost Automation

+49 2203 9649 8255Write e-mail

Shipping and consultation