Change Language :
Ball transfer units are important components in conveyor technology that enable flexible and low-friction movement of goods on conveyor systems. They consist of a travelling ball embedded in a housing with additional balls and allow movement in all directions. Thanks to their design, they can be used in various industrial applications, for example in logistics, mechanical engineering and production automation. Rollers of this type help to make transport processes faster and more cost-efficient. They are available in various sizes and materials to meet different requirements and loads. They can easily accommodate loads of up to 1,470 N, so that even heavy goods can be moved effortlessly.
The advantages are manifold. They are not only low-maintenance, but also durable and can be used in various environments. They play a major role in automation technology as they help to improve production processes by optimising the material flow.
Compared to metallic solutions with steel housings or aluminium types with steel balls, our igus® solutions have the following advantages:
✔️ 100 % lubrication-free
✔️ Low maintenance
✔️ corrosion-free
✔️ Can be used in any installation position, both horizontally, vertically and overhead
✔️ Made from our in-house material xirodur®, which is particularly abrasion-resistant, durable and even electrically insulating on request thanks to its technical specifications.
The xiros ball transfer unit with housing has a housing made of high-performance plastics with an embedded housing pad. This pad serves as a running surface for the support balls. When the load ball rotates, the support balls roll on the housing pad. Depending on the application, different materials are available for the running ball and the support balls. The sliding ball transfer unit is a completely different matter. The support balls previously used in our ball transfer unit are replaced by a sliding insert made from our own iglidur ® J3B. The stainless steel support ball no longer runs on the support balls as in previous versions, but on the particularly wear-resistant sliding insert.
They are used in a wide range of industries and make it easier to move loads on flat surfaces. In the manufacturing industry, they are often used to transport heavy workpieces on assembly tables or in conveyor systems. They are also indispensable in the logistics sector, as they simplify the transfer of goods onto bearing and sorting surfaces. Another area of application is mechanical engineering, where the castors are integrated as part of machine tables or in packaging machines. They are also used not only in industry, but also in public facilities such as airports or shopping centres to make luggage or shopping trolleys easier to manoeuvre.
Can't find the right one? Then our special parts are an alternative.
ball transfer units are components that ensure the smooth movement of transported goods in various industrial environments in the Material handling enable. Transporting heavy loads from A to B: ball transfer units make it possible to transport food, airport goods or glass. Rollers in conveyor tables realise the Easy unrolling of sensitive goods in a wide variety of directions.
Depending on the application, they are made from different materials such as steel, stainless steel or plastic. At igus® we rely on tribologically optimised high-performance plastics.
Ball transfer units are used in a wide range of industries. In industry, for example, they are used in Conveyor systems, assembly lines and automated storage systems conditions. Ball transfer units are also used in mechanical engineering to improve the manoeuvrability of machines and equipment. They are also used in the Furniture industry used to make heavy cupboards, tables and other pieces of furniture easier to move.
The housing protects the barrel ball and the balls inside the housing from dirt and dust, which means that the Service life significantly extended in sliding movement.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr