Change Language :
In contrast to metal thrust bearings, xiros thrust bearings are characterised by their lower weight. They run smoothly, which is due to the fact that the balls do not have to overcome the resistance of the lubricant. They are also characterised by a low coefficient of friction with good wear resistance. As they do not require any additional lubrication, the axial bearings are clean and hygienic and are particularly suitable for applications in medical and packaging technology. Applications in the food industry are also possible, as our plastic thrust bearings with stainless steel balls are FDA-certified. Axial needle roller bearings are not part of the range.
Axial bearings are used when high rigidity, low centrifugal forces and low to medium speed are required. As a rule, this type of bearing is not suitable for radial loads. If necessary, they are combined with radial bearings. Radial bearings are designed to withstand forces acting on the shaft in a vertical direction, but can also absorb radial forces at high speeds. Some bearings are able to tolerate both radial and axial forces acting on a shaft.
Installation size | Interior ⌀ [mm] | Exterior ⌀ [mm] | Width [mm] |
---|---|---|---|
51100 | 10 | 24 | 9 |
51104 | 20 | 35 | 10 |
51104 (double row) | 20 | 47 | 10 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr