The ideal addition for drylin® spindle linear tables. The flexible shaft allows the handwheel to be positioned independently of the installation eye of the linear unit. 500 mm away and offset by 85°? No problem!
- Lengths: 300 mm, 500 mm and 1000 mm (flexible range)
- Material: Flexible shaft: burnished steel, plastic protection: Rilsan, connection piece: stainless steel AISI 303
- For all spigot diameters (10, 12, 14 mm)
- Flexible installation & space-saving