Spacer
The spacer is an aluminium spacer that brings the selected drylin®linear unit to the right height for your NEMA motor. A mounting option for the proximity switch is already integrated. Retrofitting is also possible.
Mounting bracket for SAW linear modules and ZLW toothed belt axes
- For mounting drylin® ZLW toothed belt axes
- Available for drylin® WSX / SAW(C) / ZLW sizes 0630/1040/1080/1660
- Material: anodised aluminium
- Connection options: T-slot profile, linear axis /proximity switch
- Freely positionable
- Quick installation without drilling
Motor flange
The motor flange, also known as the motor cover, encloses and protects the coupling and provides the right connection dimensions for your NEMA23 motor.
coupling
The coupling connects the drive spigot and motor spigot and must transmit the torque. It uses elastic elements to prevent tension between the components.