Change Language :
The drylin cantilever axis was specially developed for pick & place applications with high dynamics and small loads. With this type of axis, the carriage and motor are fixed while the axis moves. A direct, dynamic power transmission (approx. 20-30% more power / speed) takes place via the plastic gear rack without the deflection and pretensioning of a toothed belt. The axis can therefore be operated with a small motor at low loads of up to approx. 1kg.
Areas of application: pick & Place, gantries, assembly, medical technology, 2- or 3-axis gantries.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr