drylin® ZLW linear axis "Type EX" are prepared for applications in highly sensitive environments such as flour production, wood processing or paint shops with EX protection requirements. The axis is configured in customised stroke length with dry-tech® sliding foils, a conductive toothed belt.
- Earthing for voltage reduction (earthing cable from an application example, not part of the configuration)
- Customised stroke lengths up to 2,000 mm
- Slide lengths 100 / 150 / 200 mm
- Many motor kits for adapting stepper and DC motors