drylin® ZLW - Technical data

Technical data ZLW-0630

DesignationUnitBasic 02Standard 02
Weight without strokekg0.380.4
Weight / 100mm strokekg0.080.08
max. stroke length * mm10001000
Transmissionmm/rev5454
Tooth profileHDT 3MMTD3
Toothed belt materialNeoprene with GFPU with steel
Toothed belt widthmm99
Toothed belt tensionN75100
max. Radial loadN100150
RedirectionDeep groove ball bearingsDeep groove ball bearings
max. speed Speed dependent on 60% duty cyclem/s22
max. Position deviation of the slide, load-dependent **.mm± 0.35± 0.3

Technical data ZLW-1040

DesignationUnitBasic 02Standard 02
Weight without strokekg0.91.0
Weight / 100mm strokekg0.140.14
max. stroke length * mm2,0002,000
Transmissionmm/rev6670
Tooth profileRPP 3MAT5
Toothed belt materialNeoprene with GFPU with steel
Toothed belt widthmm1516
Toothed belt tensionN150200
max. Radial loadN200300
RedirectionDeep groove ball bearingsDeep groove ball bearings
max. speed Speed dependent on 60% duty cyclem/s35
max. Position deviation of the slide, load-dependent **.mm± 0.3±0.2

Technical data ZLW-1080

DesignationUnitStandard
Weight without strokekg1.3
Weight / 100mm strokekg0.14
max. stroke length * mm2,000
Transmissionmm/rev70
Tooth profileAT5
Toothed belt materialPU with steel
Toothed belt widthmm16
Toothed belt tensionN200
max. Radial loadN300
max. speed Speed dependent on 60% duty cyclem/s5
max. Position deviation of the slide, load-dependent **.mm±0.2

Technical data ZLW-1660

DesignationUnitStandard
Weight without strokekg0.4
Weight / 100mm strokekg0.5
max. stroke length * mm3000
Transmissionmm/rev120
Tooth profileAT5
Toothed belt materialPU with steel
Toothed belt widthmm32
Toothed belt tensionN500
max. Radial loadN300
max. speed Speed dependent on 60% duty cyclem/s5
max. Position deviation of the slide, load-dependent **.mm±0.2

Technical data ZLW-20120/-20160/-20200

DesignationUnitStandard
Weight without strokekg5,36 / 5,78 / 6,2
Weight / 100mm strokekg0,386 / 0,426 / 0,466
max. stroke length * mm3000
Transmissionmm/rev144
Tooth profile8M
Toothed belt materialPU with steel cable
Toothed belt widthmm20
Toothed belt tensionN750
max. Radial loadN3000
RedirectionDeep groove ball bearings
max. speed Speed dependent on 60% duty cyclem/s5
max. Position deviation of the slide, load-dependent **.mm±0.2

Technical data ZAW-1040

DesignationUnitBasic 02Standard 02
max. stroke length * mm30001000
Transmissionmm/rev14054
Tooth profile8MMTD3
Toothed belt materialNeoprene with GFSteel
Toothed belt widthmm329
Toothed belt tensionN150200
max. Radial loadN1212
RedirectionDeep groove ball bearingsDeep groove ball bearings
max. speed Speed dependent on 60% duty cyclem/s0.50.5
max. Position deviation of the slide, load-dependent **.mm± 0.5± 0.5

Area moment of inertia and moment of resistance

Part numberly mm4lz mm4Wby mm3Wbz mm3
ZLW-063030391116741736845
ZLW-1040975605491039023076
ZLW-108048365386613115154684
ZLW-16605408767734891461824586

Consulting

I look forward to answering your questions

Shipping and consultation