The linear slides of the drylin® linear modules SLW are mounted with 4 bearing elements. Each module offers a wide support surface with different slide lengths. However, new challenges arise in many applications. The installation space is extremely limited. Or the support surface can only be determined individually during operation, for example. And this is precisely why we save up to 34 % of installation space with a stroke length of 1,000 mm by using the new SLWC series and short linear slides. On the other hand, they are ideal for multi-slide assemblies where the second travelling slide can be variably adapted. One more short and good option for the SLW linear module construction kit. The short SLWC can be configured with both dryspin® thread technology and trapezoidal thread - with or without self-locking.