Power supplies

Use the drylin E power supply units for your automation. The power supplies are suitable for all igus motor controllers and supply the appropriate output currents to operate the entire motor series from igus. The 24V output voltage is classically used for the supply of stepper and DC motors, optionally also for EC/BLDC motors. In addition, the entire automation machine including the main controller such as PLC (Programmable Logic Controller) or IPC (Industrial PC) can be supplied by the power supply unit. The 48V power supplies are recommended for higher speeds of stepper or EC/BLDC motors. The power supplies are mounted in the control cabinet on a DIN rail (TS-35). Discover all products in the online store now.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Consulting

I look forward to answering your questions

Samuel Ramos
Samuel Ramos

igus-icon-phone+49 2203 9649-9521