With the very compact igus® twisterband, cost-effective rotary movements of up to 7,000° can be realised in the tightest of spaces. Energy, data and media are guided safely and with low maintenance.
Typical industries and applications: Cable drums Robots (robot arm, 1st/6th axis, Scara robot) axis, Scara robots), machine tools, medical equipment, radar and telescope systems, aviation, testing, measuring, handling, lifting and assembly devices, wind turbines (blade adjustment) etc.
Flexible cable guidance: welding head of friction stir welding machine
A twisterband energy chain in this welding machine ensures a reliable media supply with a rotation range of +/-720° in a very small installation space.
unit for machine gluing of moulded edges from Homag, our twisterband is used. It can be used to easily guide various media at a rotation angle of 720°.
Rotary movements up to a total of 7000°, rotary speeds up to 180°/s possible, smallest installation spaces, very slim around the rotary axis around the axis of rotation.
Are you interested in the twisterchain and would like to receive more information about the product? Our experts will answer all your questions about the twisterchain.