Change Language :
E-mobility made simple. For tidiness at the charging station
e-tract is a solution for automatically rewinding a cable. This prevents hazards and cable damage caused by improper rewinding or cables lying in the way. e-tract is used in applications where a mobile end device is connected to a cable and was previously only reeled up by hand. Thanks to multiple deflections, long pull-out lengths are possible in a small installation space. There is no slip ring at all.
The e-tract for the charging station, reduced to the retraction unit. With mounting holes for easy integration into housing and charging stations.
Height [mm] | Width [mm] | Depth [mm] | Extension length [mm] | Required cable length [mm] | Cable diameter [mm] | |
---|---|---|---|---|---|---|
1,140 | 350 | 140 | 4,500mm (+max. 2,000mm) | 4,500mm (+max. 2,000mm) | max. 15mm |
No mess
No obstacle
No dirt
No theft
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr