e-tract DC cable retraction system for quick-charging stations

e-tract DC

Organisation at the charging station - e-tract DC

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Technical data

Height [mm]Width [mm]Depth [mm]extension length ​​​[mm]Required cable length ​​​​​​​[mm]Cable diameter ​​​​​​​[mm]
2,0005001703,000mm (+max. 2,800mm) approx. 5,800 mm (+ max. 2,800 mm)max. 35mm

Consulting

I look forward to answering your questions

Shipping and consultation