Change Language :
Easy to fill with Easy-Design
The OCO.20 office chain is a simple energy supply for the office. It has no defined radius and can be moved in two directions. It is also very easy to shorten or lengthen. The mounting brackets look very similar to the links and are distinguished by the built-in magnets, which can be used to simply attach the OCO to a metal desk. A screw connection for desk mounting is also possible, with two small holes provided for this purpose.
The opening based on the Easy principle is not in the centre, but offset to the side. By mounting the chain links alternately, the slots are offset, which ensures that the cables can be easily inserted but cannot fall out at the same time.
Built-in magnets for easy attachment to metal desks
screw connection also possible as an option
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr