Change Language :
completes the TRE.B range
Finally, the smallest TRE chain is also available in the B version, which is four times more stable than the standard version.
In addition to the stronger radius stop, this version offers a defined torsion stop and has the ball and socket connection principle, which is designed for high tensile forces. The easy design also makes it possible to insert or remove pre-assembled cables.
Thanks to the combination options with the existing 30 mm triflex® R chain series (TRC/TRE/TRL) and the corresponding connection elements, integration into existing applications as well as new applications is possible without further effort.
4x higher radius stability
Due to the size of the TRE.30.050.0.B, it is the only TRE.B version that can be dismantled without a tool.
Available from stock in 10 business day
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr