Change Language :
With the autoglide E2/000AG, interfering guide troughs can be eliminated for applications with long travel distances. Larger sliding surfaces on the autoglidecrossbar ensure an even longer service life for the system. An attachable sliding wing ensures safe threading of the energy chain during the first few metres of travel. The overrunning eccentric floor guides are fixed to the ground every 2 metres. Travel distances of up to 60 m without guide trough at speeds of up to 2.0 m/s and fast installation times for long travel distances.
(1) Smooth running: offset running of upper and lower run
(2) Track-safe: clip-on sliding wing threads the energy chain
(3) Practical: Traversable floor guide
(4) Securely guided: comb-like autoglide-crossbar
(5) Universal: mounting bracket with strain relief
Two-part e-chain®, can be opened in the inner radius
inner height Hi: 25 mm
inner width Bi: 57 - 77
bend radius R: 75 - 250 mm
inner height Hi: 35 mm
inner width Bi: 75 - 100 mm
bend radius R: 75 - 250 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr