Change Language :
Order number bow chain | bend radius R [mm] | Inner height hi [mm] |
---|---|---|
2400.05D36.075.0 | 75 | 41 |
2400.05D36.100.0 | 100 | 41 |
2400.05D36.125.0 | 125 | 41 |
2400.05D36.150.0 | 150 | 41 |
2400.05D36.175.0 | 175 | 41 |
2400.05D36.200.0 | 200 | 41 |
2400.05D36.225.0 | 225 | 41 |
2400.05D36.250.0 | 250 | 41 |
2400.10D36.075.0 | 75 | 41 |
2400.10D36.100.0 | 100 | 41 |
2400.10D36.125.0 | 125 | 41 |
2400.10D36.150.0 | 150 | 41 |
2400.10D36.175.0 | 175 | 41 |
2400.10D36.200.0 | 200 | 41 |
2400.10D36.225.0 | 225 | 41 |
2400.10D36.250.0 | 250 | 41 |
Order number bow chain | bend radius R [mm] | Inner height hi [mm] |
---|---|---|
2450.05D36.075.0 | 75 | 41 |
2450.05D36.100.0 | 100 | 41 |
2450.05D36.125.0 | 125 | 41 |
2450.05D36.150.0 | 150 | 41 |
2450.05D36.175.0 | 175 | 41 |
2450.05D36.200.0 | 200 | 41 |
2450.05D36.225.0 | 225 | 41 |
2450.05D36.250.0 | 250 | 41 |
2450.10D36.075.0 | 75 | 41 |
2450.10D36.100.0 | 100 | 41 |
2450.10D36.125.0 | 125 | 41 |
2450.10D36.150.0 | 150 | 41 |
2450.10D36.175.0 | 175 | 41 |
2450.10D36.200.0 | 200 | 41 |
2450.10D36.225.0 | 225 | 41 |
2450.10D36.250.0 | 250 | 41 |
Order number bow chain | bend radius R [mm] | Inner height hi [mm] |
---|---|---|
2500.05D36.055.0 | 55 | 41 |
2500.05D36.075.0 | 75 | 41 |
2500.05D36.100.0 | 100 | 41 |
2500.05D36.125.0 | 125 | 41 |
2500.05D36.150.0 | 150 | 41 |
2500.05D36.175.0 | 175 | 41 |
2500.05D36.200.0 | 200 | 41 |
2500.05D36.225.0 | 225 | 41 |
2500.05D36.250.0 | 250 | 41 |
2500.10D36.055.0 | 55 | 41 |
2500.10D36.075.0 | 75 | 41 |
2500.10D36.100.0 | 100 | 41 |
2500.10D36.125.0 | 125 | 41 |
2500.10D36.150.0 | 150 | 41 |
2500.10D36.175.0 | 175 | 41 |
2500.10D36.200.0 | 200 | 41 |
2500.10D36.225.0 | 225 | 41 |
2500.10D36.250.0 | 250 | 41 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr