Change Language :
Part number | bend radius R [mm] | Inner height hi[mm] |
---|---|---|
2600.07D58.100.0 | 100 | 62 |
2600.07D58.125.0 | 125 | 62 |
2600.07D58.150.0 | 150 | 62 |
2600.07D58.175.0 | 175 | 62 |
2600.07D58.200.0 | 200 | 62 |
2600.07D58.250.0 | 250 | 62 |
2600.12D58.063.0 | 63 | 62 |
2600.12D58.075.0 | 75 | 62 |
2600.12D58.100.0 | 100 | 62 |
2600.12D58.125.0 | 125 | 62 |
2600.12D58.150.0 | 150 | 62 |
2600.12D58.175.0 | 175 | 62 |
2600.12D58.200.0 | 200 | 62 |
2600.12D58.250.0 | 250 | 62 |
2600.15D58.100.0 | 100 | 62 |
2600.15D58.125.0 | 125 | 62 |
2600.15D58.150.0 | 150 | 62 |
2600.15D58.175.0 | 175 | 62 |
2600.15D58.200.0 | 200 | 62 |
2600.15D58.250.0 | 250 | 62 |
Part number | bend radius R [mm] | Inner height hi[mm] |
---|---|---|
2650.07D58.100.0 | 100 | 62 |
2650.07D58.125.0 | 125 | 62 |
2650.07D58.150.0 | 150 | 62 |
2650.07D58.175.0 | 175 | 62 |
2650.07D58.200.0 | 200 | 62 |
2650.07D58.250.0 | 250 | 62 |
2650.12D58.100.0 | 100 | 62 |
2650.12D58.250.0 | 250 | 62 |
2650.12D58.200.0 | 200 | 62 |
2650.12D58.175.0 | 175 | 62 |
2650.12D58.150.0 | 150 | 62 |
2650.12D58.125.0 | 125 | 62 |
2650.12D58.075.0 | 75 | 62 |
2650.12D58.063.0 | 63 | 62 |
2650.15D58.100.0 | 100 | 62 |
2650.15D58.125.0 | 125 | 62 |
2650.15D58.150.0 | 150 | 62 |
2650.15D58.175.0 | 175 | 62 |
2650.15D58.200.0 | 200 | 62 |
2650.15D58.250.0 | 250 | 62 |
Part number | bend radius R [mm] | Inner height hi[mm] |
---|---|---|
2700.07D58.063.0 | 63 | 62 |
2700.07D58.075.0 | 75 | 62 |
2700.07D58.100.0 | 100 | 62 |
2700.07D58.125.0 | 125 | 62 |
2700.07D58.150.0 | 150 | 62 |
2700.07D58.175.0 | 175 | 62 |
2700.07D58.200.0 | 200 | 62 |
2700.07D58.250.0 | 250 | 62 |
2700.12D58.063.0 | 63 | 62 |
2700.12D58.075.0 | 75 | 62 |
2700.12D58.100.0 | 100 | 62 |
2700.12D58.125.0 | 125 | 62 |
2700.12D58.150.0 | 150 | 62 |
2700.12D58.175.0 | 175 | 62 |
2700.12D58.200.0 | 200 | 62 |
2700.12D58.250.0 | 250 | 62 |
2700.15D58.063.0 | 63 | 62 |
2700.15D58.075.0 | 75 | 62 |
2700.15D58.100.0 | 100 | 62 |
2700.15D58.125.0 | 125 | 62 |
2700.15D58.150.0 | 150 | 62 |
2700.15D58.175.0 | 175 | 62 |
2700.15D58.200.0 | 200 | 62 |
2700.15D58.250.0 | 250 | 62 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr