Change Language :
E2 mini are one-piece or two-piece energy chains that are ideal for highly dynamic applications. igus® also offers numerous accessories and fastening options. "Upgrades" to openable versions are available for many types. They are interchangeable and can also be used as spare parts.
► Easy to install
► Easy to dismantle
► Space-saving: small internal heights and bend radius
► Smooth running: small pitch for quiet, smooth running
inner height hi: 18 mm
inner width Bi: 15 - 100 mm
bend radius R: 28 - 180 mm
pitch: 30.5 mm
inner height hi: 23 mm
inner width Bi: 31 mm
bend radius R: 45 - 70 mm
pitch: 30.5 mm
inner height hi: 28 mm
inner width Bi: 80 mm
bend radius R: 38 mm
pitch: 30.5 mm
inner height hi: 41 mm
inner width Bi: 15 - 25 mm
bend radius R: 40 - 100 mm
pitch: 30.5 mm
inner height hi: 20 mm
inner width Bi: 15 - 50 mm
bend radius R: 28 - 125 mm
pitch: 30.5 mm
inner height hi: 17 mm
inner width Bi: 15 - 100 mm
bend radius R: 38 - 180 mm
pitch: 30.5 mm
inner height hi: 32 mm
inner width Bi: 15 - 100 mm
bend radius R: 48 - 125 mm
pitch: 30.5 mm
inner height hi: 32 mm
inner width Bi: 15 mm
bend radius R: 48 mm
pitch: 30.5 mm
inner height hi: 17 mm
inner width Bi: 15 - 100 mm
bend radius R: 38 - 180 mm
pitch: 30.5 mm
inner height hi: 32 mm
inner width Bi: 15 - 100 mm
bend radius R: 48 - 125 mm
pitch: 30.5 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr