Change Language :
Jib cranes are an integral part of industry. They transport workpieces of all kinds - on loading ramps, processing machines and assembly stations. But failures can occur time and again. For example, when energy and data cables hanging down during the unloading of workpieces are damaged by a forklift. The result: downtime, unplanned repair costs and, in the worst case, production delays. To increase system safety and productivity, igus® has developed the guidelok swing GLO.S cable carrier system. With the guidelok swing GLO.S, energy and data cables no longer hang in the air, but move directly in the carrier contour of the slewing crane.
The first user of the new guidance system is SEW-Eurodrive. The German manufacturer of drive technology has equipped an indoor crane at its plant in Gauteng, South Africa, with the guidelok swing. The crane moves components for chemical cleaning with a high-pressure cleaner. The user opted for the guidelok swing GLO.S. The use of the guidelok swing GLO.S has reduced the risk of accidents and increased the crane's reliability.
Discover guidelok swing GLO.S in the shop now
Series E2.21
inner height hi : 21 mm
inner width Bi: 50 - 68 mm
bend radius R: 35 - 180 mm
pitch: 33.3 mm
Series 1400
inner height hi: 21 mm
inner width Bi: 15 - 125 mm
bend radius R: 35 - 180 mm
pitch: 33.3 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr