Change Language :
Durable
Quick to fill
Simple assembly
High stability
Universal connection
Highly stable castors, quiet design, stainless steel ball bearings
Can be opened on both sides in the outer radius
Lightning-fast closing with thumb pressure
Large bolt with high holding force
Various connection options with and without strain relief
Series
inner height hi [mm]
inner width Bi[mm]
outer width Ba [mm]
outer height ha [mm]
bend radius R [mm]
travel [m]
2700R
35
50 - 175
66 - 194
50
150
150
3500R
45
75 - 225
95 - 245
64
125 - 200
150
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr