iSet micro flizz | Total length 1-10m

Parts list

Features and benefits

  • Easy to clean
  • No fine dust pollution due to abrasion
  • Quiet, maintenance-free and easy to install
  • Operating speeds of up to 6 m/s at high accelerations
  • Data rates up to 10 Gbit/s. Guides fibre optic cable and bus cable safely
  • Travelling distances up to 100 m
  • Can be installed horizontally and vertically
  • Low space requirement
  • Optionally with isense CF.D technology for monitoring bus cables

Realised in practice

micro flizz

micro flizz in gate systems

microflizz

micro flizz® in the food industry

Suitable products

chainflex CF9 cables

chainflex® cable CF9

  • Stress: For highest stress
  • outer jacket: TPE
  • Coolant resistant
  • Flexible at low temperatures
  • UV-resistant
chainflex CF10 cables

chainflex® cable CF10

  • Stress: For highest stress
  • outer jacket: TPE
  • Coolant resistant
  • Flexible at low temperatures
  • UV-resistant
smart plastics

smart plastic

  • Condition monitoring
  • Avoid expensive production downtimes due to unplanned plant shutdowns
  • Reduce maintenance and repair costs

More information

Complete energy chain sets

iSets

Go to overview
Energy chain knowledge base

Knowledge Base

Learn more

Consulting

I look forward to answering your questions

Shipping and consultation