Change Language :
The E4/00 system (pronounced: E4-hundred), the most versatile of the E4 chains, is a safe choice for most applications (note: for travel distances > 200 m and for "lateral unsupported installation" please select E4/4). The "inner link - outer link" principle makes assembly and disassembly easy. Design measures such as the "brake" in the chain stop significantly reduce operating noise.
Typical industries and applications:
Robotics and handling, conveyor technology, refrigeration technology, construction machinery, machine tools, wood processing, all types of machinery, semiconductors, cleanroom applications, cold stores, welding machines, maritime applications, general mechanical engineering, etc.
inner height hi: 28 mm
inner width Bi: 40 - 300 mm
bend radius R: 55 - 250 mm
pitch: 46 mm
inner height hi: 32 mm
inner width Bi: 50 - 400 mm
bend radius R: 63 - 300 mm
pitch: 56 mm
inner height hi: 42 mm
inner width Bi: 50 - 400 mm
bend radius R: 75 - 350 mm
pitch: 67 mm
inner height hi: 56 mm
inner width Bi: 50 - 600 mm
bend radius R: 135 - 500 mm
pitch: 91 mm
inner height hi: 108 mm
inner width Bi: 200 - 600 mm
bend radius R: 200 - 1000 mm
pitch: 143 mm
inner height hi: 112 mm
inner width Bi: 87 - 562 mm
bend radius R: 200 - 1000 mm
pitch: 143 mm
inner height hi: 32 mm
inner width Bi: 50 - 400 mm
bend radius R: 63 - 300 mm
pitch: 56 mm
inner height hi: 42 mm
inner width Bi: 50 - 400 mm
bend radius R: 75 - 350 mm
pitch: 67 mm
inner height hi: 56 mm
inner width Bi: 50 - 600 mm
bend radius R: 135 - 500 mm
pitch: 91 mm
inner height hi: 108 mm
inner width Bi: 200 - 600 mm
bend radius R: 200 - 1000 mm
pitch: 143 mm
inner height hi: 28 mm
inner width Bi: 50 - 300 mm
bend radius R: 63 - 250 mm
pitch: 46 mm
inner height hi: 32 mm
inner width Bi: 50 - 300 mm
bend radius R: 125 - 300 mm
pitch: 56 mm
inner height hi: 42 mm
inner width Bi: 50 - 300 mm
bend radius R: 125 - 350 mm
pitch: 67 mm
inner height hi: 56 mm
inner width Bi: 75 - 462 mm
bend radius R: 150 - 500 mm
pitch: 91 mm
inner height hi: 108 mm
inner width Bi: 200 - 500 mm
bend radius R: 250 - 1000 mm
pitch: 143 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr