Change Language :
inner height hi: 21 mm
inner width Bi: 20 - 100 mm
bend radius R: 63 - 180 mm
pitch: 30.5 mm
inner height hi: 21 mm
inner width Bi: 20 - 100 mm
bend radius R: 63 - 180 mm
pitch: 30.5 mm
inner height hi: 40 mm
inner width Bi: 40 - 200 mm
bend radius R: 100 - 250 mm
pitch: 46 mm
inner height hi: 40 mm
inner width Bi: 40 - 200 mm
bend radius R: 100 - 250 mm
pitch: 46 mm
inner height hi: 50 mm
inner width Bi: 50 - 250 mm
bend radius R: 100 - 300 mm
pitch: 58.8 mm
inner height hi: 50 mm
inner width Bi: 50 - 250 mm
bend radius R: 100 - 300 mm
pitch: 58.8 mm
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr