Strain relief elements CFV

CFV strain relief elements
  • Easy retrofit strain relief for cables, even with closed pipes
  • Stepped strain relief - good accessibility when retrofitting strain relief to several cables
  • Suitable for energy chain and energy tubes
  • Retrofitting possible without any problems
  • Easy installation in top-hat rail and C-rail of the KMAmounting bracket

Product features

Suitable for the following systems:When do I take them: When do I not take them: Assembly index Definable tensile strength Price index Modularity Dynamics
E2/000, R2.1, E4.1L, E4.1Stepped strain relief for use outside of the energy chain cross section - even with different connectors. A subsequent installation is possible. Easy installation in a top-hat (DIN) rail 15 (TS92.31) or in the C-profile of the KMA mounting brackets.For high loads+ + ⬤⭘⭘ yes medium

Product range

Order No. for use for inner height hi [mm]suitable for energy chain
CFV.31.N15 on top-hat (DIN) rail 31E4.31L/R4.31L
CFV.42.CKMA with C-rail 35-48 2600/2700/2650/2680 3400/3500/3450/3480 E4.32/H4.32/R4.32 E4.42/H4.42/R4.42 E4.38L/R4.38L E4.48L/R4.48
CFV.80.C KMA with C-rail 56-80 E4.56/H4.56/R4.56 E4.80/H4.80/R4.80
CFV.R2.26.Z in the KMA 26R2.26 / R2i.26
CFV.R2.40.Z CFV.R2.40.Z 40 R2.40 / R2i.40

CFV.31.N15

CFV strain relief element

CFV.42.C

CFV strain relief element

CFV.80.C

CFV strain relief element

assembly instruction

Strain relief elements CFV

Suitable products

Energy chains shop
To the shop
chainflex cables
To the shop

Consulting

I look forward to answering your questions

Shipping and consultation