chainfix nuggets CFN

chainfix nuggets CFN
  • Universal cable fixing in the C-profile or clipping onto a standard standard rail 35
  • Simple strain relief - pre-assembled cable ties
  • Very small space requirement
  • Easy to install, without any screws or tools
  • Can be variably adjusted to energy chain filling

Product features

Suitable for the following systems: When do I take them: When do I not take them: Assembly indexDefinable tensile strength Price index Modularity Dynamics
E2/000, R2 e-tubes, E6, T3 Cost-effective, fast strain relief for simpler application with small spaces and medium accelerations. Also available as single parts for fixed applications, e.g. in cabinets, etc.For high loads + – ⬤⭘⭘yes high

Option 1 | CFN nuggets for the C-Profile

CFN nuggets
Part No. For the following fastenings Max. cable diameter [mm]A [mm]
CFN.20 92.42 ... /92.42 ... E 2010.8
CFN.30.52 92.52 ... /92.52 ... E 3016.8

Option 2 | CFN nuggets for standard rail

CFN nuggets
Part No. For the following fastenings Max. cable diameter [mm]A [mm]
CFN.20.N35 Standard rail 35 2020

Suitable products

Energy chains shop
To the shop
chainflex cables
To the shop

Consulting

I look forward to answering your questions

Shipping and consultation