Spring rod modules (only for TRC/TRE.B) - Intelligent problem solving through directed pretension
Can be compared to a fishing rod above the robot
Generates consistent & directional pretension from 700 to 2000mm
Supplied as a pre-assembled assembly consisting of triflex® R, inserted and fixed spring rods
No snagging and reduced skidding compared to loose e-chain®
Automatic return of the triflex® R to its original position
Locking chain links connected to each other to compensate for the relative movement of the spring rods within the e-chain®
Area for mounting bracket of the universal mounting kit (see accessories)
Spring rod length, which is included in the part number
Additional chain (TRE.B or TRC) without fibre-rod (individually adjustable as required and therefore not included in the scope of delivery)
Possible protectors (TR.XX.30) for additional protection of the chain
Spring rods inside the TRE.B or TRC**
Information on the right product selection
Recommended maximum lengths of the spring rod modules
TRE.B/TRC.40 = max. 800 mm
TRE.B/TRC.50 = max. 1000 mm
TRE.B/TRC.60 = max. 1000 mm
TRE.B/TRC.70 = max. 1200 mm
TRE.B/TRC.85 = max. 1200 mm
TRE.B/TRC.100 = max. 1400 mm
TRE.B/TRC.125 = max. 1800 mm
part number. Structure Example TRE.F.70.1000.1.0.B TRE --> Series F --> Spring rods 70 --> Ø Index 1000 --> Spring rod length 1 --> Version 0 --> Colour black B --> B Version with 4x higher stability
fibre-rod available in 2 versions
Both fibre-rod versions can be combined with the TRC or TRE chain with the same size index.
Closed type (TRC)
The fibre-rod consisting of the TRC chain offers the cable and hose maximum protection against external influences and the penetration of chips is significantly reduced.
The fibre-rod consisting of the TRE chain has the great advantage that cables can be replaced much more easily and quickly than with the closed TRC version.