Connections, quick exchange kit, and strain relief for triflex® R

heavy duty connection

Heavy duty connection for Axis 6
  • For cables with larger cross sections
  • For heavy hydraulic hoses
  • Double C-profile for fastening CFX clamps
  • CFX clamps are not included in the scope of delivery
Heavy duty connection 3D drawing
triflex R 3D heavy duty connection

Heavy duty connection - with radius support

Heavy duty connection - with radius support
  • radius support provides additional stability and safety
  • For cables with larger cross sections
  • For heavy hydraulic hoses
  • Double C-profile for attaching CFX clamps
  • CFX clamps are not included in the scope of delivery
triflex R heavy duty connection with radius support, 3D
triflex R heavy duty connection with radius support, technical

Compact connections with strain relief

Compact bracket with strain relief
  • With strain relief for cable and hose
  • Secure and easy fixing of the cable with cable ties
  • Wide range of adjustment options
triflex R compact connection with strain relief, 3D
triflex R compact connection with strain relief, technical

Compact connections without strain relief

Compact bracket connection without strain relief
  • Without strain relief
  • space-saving
  • Stepless, versatile adjustment options
triflex R compact connection without strain relief, 3D
triflex R compact connection without strain relief, technical

Quick exchange kit

triflex R quick exchange kit
  • Quick change in seconds
  • One-time alignment
  • No re-alignment is necessary when changing a readychain®
  • Tool-free change of the triflex® readychain® possible
triflex R quick exchange kit
triflex R quick exchange kit technical drawing

Quick exchange kit function

  • Lightning-fast replacement of the hosepack
  • Pull locking pin
  • Release connection
  • Fit pre-assembled new dress pack

Clamp for Axis 6

Clamp for Axis 6
  • One axle diameter (Ø30mm) for all robots
  • Quick and easy to install
  • Ensures distance between e-chain® and robot
  • Attachment option for heavy-duty, compact connection and quick exchange kit
Axis 6 clamp drawing
Axis 6 clamp animation

Strain reliefs (CFX clamps)

tre
  • When using cables with a large cross section, e.g. welding applications or heavy hydraulic hoses
  • Double C-rail for igus® CFX clamps
  • Robust strain relief for "heavy" applications
  • igus® chainfix clamp can be used in stainless steel or steel

chainfix clamp incl. Bottom saddle

chainfix
  • Available in 3 variants per size
  • Multiaxially adjustable, for optimum positioning
  • Suitable for all additional axles: Ø 30mm, Ø 32mm, Ø 34mm
  • chainfix clamps ensure secure absorption of thrust and tensile forces, even with larger cable diameters
  • For use with solid welding cables and rigid hydraulic hoses
  • For use with heavy-duty connection TR.XX.20 / TR.XX.23 and quick exchange kit TR.XX.22

Consulting

I look forward to answering your questions

Matthias Mollerus
Matthias Meyer

Leiter Geschäftsbereich triflex® und Robotics

+49 (0)2203 / 9649 - 161Write e-mail

Shipping and consultation