Change Language :
The new TRE.85.135.0.C energy chain is a product extension to the existing TRE series. The newly adapted connection principle of the bolt hole connection opens up completely new possibilities in the field of multi-dimensional energy supply. The two-chamber energy chain is identical to the familiar TRE.85.135.0.B version in terms of its inner effective area and outer contours. This means that this energy chain is 100% compatible with all existing attachments in the triflex® R portfolio in the nominal width 85. What is new with the TRE.85.135.0.C energy chain, however, is the connection principle of the bolt hole connection. This connection principle has already been used successfully for years in the energy chain of the triflex® R series 125 size and the TRE.100.145.0.C energy chain. The advantage of the connection principle is that it absorbs even higher tensile forces and allows easier and faster assembly and disassembly.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr