Change Language :
The E2.1 series promises more installation space, easy filling and assembly and a long service life. This latest generation of the two-part energy chain has been developed on the basis of continuous improvements to the predecessor series E2/000, which has been tried and tested for over 15 years. The E2.1 series is characterised above all by the fact that it can be fitted in seconds from the side or from above - either in the inner or outer radius, using an e-chain® opener or screwdriver. These specifications make the E2.1 ideal for use in mechanical engineering, in the woodworking and metalworking industries as well as in machine tool construction.
Quieter
Built-in, optimised "brake" reduces noise by up to 10 dB(A)
More stable
Greater stability for more unsupported length
Faster to fill
Easy to open from the top and the side, e-chain® opener included
Various elements ensure that the E2.1 is quickly connected to the machine and the cable is fixed in place
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr