igus-icon-lupe
- Part number: GLWTM-0408-005
- Material: iglidur® GLW
- Forma: Arandelas de plástico
- Dimensiones:
- d1 4 mm
- d2 8 mm
- s 0.5 mm
- Ajustar dimensiones
- Método de fabricación: Moldeo por inyección
- Vida útil:
No disponible
igus-icon-info-circle-gray
- Cost-effective material for mass production
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibrations
- Lubrication and maintenance-free
Precio total: Precio a petición
más el IVA y los gastos de envío
igus-icon-lieferzeit
Plazos de entrega bajo demanda
iglidur® GLW | Low-cost material for high quantities
Typical application areas
Automotive
Machine tools
Robotics
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibration
- Lubrication- and maintenance-free
Typical application areas
Automotive
Machine tools
Robotics
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
¿Tiene dudas acerca de su idoneidad?