- Requerimientos: Para aplicaciones de exigencias extremas
- Revestimiento exterior: TPE
- Apantallamiento
- Resistencia al aceite: Resistente al aceite conforme a DIN EN 60811-404, e incluso al bioaceite conforme a VDMA 24568, probado con Plantocut 8 S-MB por DEA.
- Retardante de llama
- Resistentes a la hidrólisis y a los microbios
- Resistente a los rayos UV
- Clase chainflex®: 6.6.4.1
chainflex® bus cable CFBUS
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
Referencia
Disponible en chainflex® CASE
Typical application areas
- For extremely heavy duty applications
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications without direct sunlight
- Unsupported travels and gliding travel distances of 400m and more
- Bus connection cable for storage and retrieval machines, processing/machine tools, fast handling, cleanroom, semiconductor assembly, indoor cranes, low-temperature applications
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Technical note on bus cables
chainflex® bus cables have been specially developed and tested for continuously moving use in e-chains®. Depending on
the outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistance.
The cables have been electrically designed in such a way that, on the one hand, the electrical requirements of the respective bus specification are reliably met and, on the other, that great value is placed on a high degree of EMC reliability. It is also ensured that the
electrical values remain stable over the long term in spite of permanent movement.
However, the overall quality of transmission in a complete bus communication system is not solely
dependent on the cable used. What is also essential is that all components (electronic parts,
connecting system and cable) are precisely matched to each other and that the maximum transmission rates, which are dependent on the respective system,
are adhered to with regard to the data transmission rates needed. A cable is not solely responsible for the reliable transmission
of signals.
igus® advises you when you are designing your bus system to take all these factors into account, and with extensive tests
ensure the process reliability of your system from the very beginning.
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, | CFBUS .001 -.049 |
CFBUS .050-.070 |
CFBUS .001-.049 |
CFBUS .050-.070 |
CFBUS .001-.049 |
CFBUS .050-.070 |
from/to [°C] |
R min. |
R min. [Factor x d] |
R min. [Factor x d] |
R min. [Factor x d] |
R min. [Factor x d] |
R min. [Factor x d] |
-35 / -25 | 12.5 | 15 | 13.5 | 16 | 14.5 | 17 |
-25 / +60 | 10 | 12.5 | 11 | 13.5 | 12 | 14.5 |
+60 / +70 | 12.5 | 15 | 13.5 | 16 | 14.5 | 17 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Technical note on bus cables
chainflex® bus cables have been specially developed and tested for continuously moving use in e-chains®. Depending on
the outer jacket material and the design principle, the bus cables are designed for different mechanical requirements
and media resistance.
The cables have been electrically designed in such a way that, on the one hand, the electrical requirements of the respective bus specification are reliably met and, on the other, that great value is placed on a high degree of EMC reliability. It is also ensured that the
electrical values remain stable over the long term in spite of permanent movement.
However, the overall quality of transmission in a complete bus communication system is not solely
dependent on the cable used. What is also essential is that all components (electronic parts,
connecting system and cable) are precisely matched to each other and that the maximum transmission rates, which are dependent on the respective system,
are adhered to with regard to the data transmission rates needed. A cable is not solely responsible for the reliable transmission
of signals.
igus® advises you when you are designing your bus system to take all these factors into account, and with extensive tests
ensure the process reliability of your system from the very beginning.
Certificados y normativas