- Requerimientos: Cable de fibra de vidrio gradiente para las aplicaciones más exigentes
- Revestimiento exterior: PUR
- Libre de halógenos
- Libre de siliconas
- Retardante de llama
- Offshore
- Resistencia al aceite: Resistente al aceite conforme a DIN EN 50363-10-2
- Resistente a los rayos UV
- Libre de PVC
- Clase chainflex®: 6.5.3.1
chainflex® fibre optic cable CFLG.LB.PUR
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
Referencia
Disponible en chainflex® CASE
Typical application areas
- For heaviest duty applications with 5-7.5 x d
- Maximum EMC protection, with high transmission qualities
- Almost unlimited resistance to oil
- Indoor and outdoor applications
- Unsupported travel distances and up to 100m for gliding applications (horizontal + vertical)
- Offshore, ships, storage and retrieval units, processing/packaging machines, fast handling, semiconductor assembly, refrigeration area
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 5 million | 7.5 million | 10 million | |||
---|---|---|---|---|---|---|
Temperature, |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
CFLG.LB.PUR |
CFLG.LB.CU.PUR |
from/to [°C] |
R min.[Factor x d] |
R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
R min.[Factor x d] | R min. [Factor x d] |
-35 / -25 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
-25 / +70 | 5 | 7.5 | 6 | 8.5 | 7 | 9.5 |
+70 / +80 | 7.5 | 10 | 8.5 | 11 | 9.5 | 12 |
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificados y normativas