- Split
housing made of igumid G
- Split
spherical bearing insert made of iglidur J
- Alternative
to UCF206 and UCF208
- Reduces
downtimes due to easy mounting directly on the shaft
- Lubrication
and maintenance free
- Weighs less
than comparable metallic parts
- Dirt resistant
igubal® 4-hole flange bearing with bearing insert
The igubal
split 4-hole flange bearings and split bearing inserts offer a unique assembly
solution that drastically reduces downtimes. When one-piece bearings wear out,
major modifications might be necessary to replace them, depending on
accessibility. This is resolved by using the igubal split solutions. Other
machine parts do not have to be removed to mount or dismount the bearings from
the shaft.
For many
different industrial applications, the igubal 4-hole flange bearings with
bearing inserts offer a reliable and versatile solution. These high-quality
flange bearings are characterized by their durable design and excellent
performance properties.
The housing
consists of igumid G, a particularly robust long fibre-reinforced polymer
suitable for temperatures between -30 and +80 °C.
Especially
in dirty areas, igubal high-performance plastic bearing inserts offer several
advantages: Conventional metal bearings often have to be relubricated. The
igubal bearing inserts ensure constant lubrication due to an embedded solid
lubricant, which makes the bearing dirt-resistant and maintenance-free. This
means that the bearing inserts have a longer service life and are very
resistant, even in highly polluted environments. Good for you and the
environment!