Change Language :
Extension of the chainflex® CF211 measuring system cable series to the larger portfolio for dry environments.
The new chainflex® CF211.030 energy chain measuring system cable has been specially developed and tested for connection to the SIEMENS SINAMICS V90 system. The system introduced to the market by Siemens is typically used in the beverage, packaging, textile and solar industries.
This is precisely where igus® offers a solution with the best customer benefits with the CF211.030. In all these application areas, there is no high load from oils or cooling lubricants, for example. Therefore, the CF211.030 with a highly abrasion and bending resistant PVC-outer jacket is exactly the right answer for these chain applications. In addition, with the new cable we can not only supply the measuring system sold by the metre, but also close the gap for the entire V90 system: in addition to the pure measuring system sold by the metre, we also offer the sold by the metre for the motor and also supply the whole thing ready for connection. This means that we have all the products for the system in our catalogue and can supply them from stock.
Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
---|---|---|---|---|
CF211.030 | (3x(2x0.25)C+2x(2x0.25))C | 8.5 | 60 | 87 |
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr