Change Language :
Trial number:
3089
Cable type:
bus cable CFBUS.045 (Ethernet cable)
bend radius:
75 mm (factor 9.4 x d)
service life:
77 million strokes
UL verified: chainflex® receives the highest recognition from a globally respected testing organisation
We give a 4-year guarantee on our cables with a clear conscience, because with over 30 years of experience in our 3,800 m² test laboratory and 700 parallel tests, we can make reliable predictions about the service life of our cables.
igus® is now the first German company to have this promise validated for chainflex®-cable. In an elaborate certification process, the US institute "Underwriters Laboratories" confirmed the accuracy of the statement "igus® 4-year chainflex® cable guarantee and service life calculator based on 2 billion test cycles per year". This makes the Cologne-based company the first in Europe to have the truthfulness of an advertising statement confirmed by a testing institution. In future, no chainflex® cable will leave the factory anywhere in the world that is not labelled with the UL marketing label with its unique number B129699, which refers to igus®.
A total of 1044 of the more than 1350 cables in the portfolio and available from stock already have classic UL approval. This is a prerequisite for the smooth commissioning of a system in the USA. The export of systems to America will therefore run smoothly. The combination of UL approval and UL marketing label now doubly ensures smooth export:
Further information:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr