Change Language :
Test number: 3479 | Service life: 66 million strokes |
---|---|
Cable type: CF11.002.D | bend radius: 75 mm (factor 7.1 x d) |
Cable type: measuring system cable |
In this test, the life expectancy of the CF11.002.D was to be analysed in an e-chain® with a 75 mm radius.
The measuring system cable of the CF11.D family is available for a wide range of manufacturers and always has a specification anchored in its design. Thanks to the robust inner jacket, the abrasion-resistant outer jacket made of TPE and the high-quality screen, it is particularly suitable for the highest dynamics. This specification qualifies it for pick and place applications. If, for example, goods have to be picked and packed at high speed on a conveyor belt, this is an incredibly fast process that must of course be carried out very reliably, because time is money here.
With a test result of over 66 million strokes, it has been confirmed that the cable fulfils the high demands of a pick and place application.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr