Change Language :
Test number: 3486 | Service life: 22 million Cycles |
---|---|
Cable type: CFROBOT8.045 | Test parameters: Torsion +/- 180° m |
Cable type: bus cable, Ethernet cable |
In this test, the torsion resistance of the CFROBOT8.045 was to be analysed in a triflex® R.
The CFROBOT8.045 cable is often used in automotive production, for example in moving measuring units mounted on the 6th axis of the robot. There they move to inspection points and carry out analyses for quality assurance in production. To do this, the cables that transport the sensitive Ethernet signal are twisted a great deal. For such tasks, 100% reliability on the robot counts.
With a test result of over 22 million cycles, it has been confirmed that the cable fulfils the requirements of the automotive industry.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr