Change Language :
Trial number: 4221 | service life: 30 million strokes |
---|---|
Line type: CF240.PUR.02.18 | bend radius: 75 mm (factor 8.5 x d) |
Cable type: data cable |
In this test, the life expectancy of the CF240.PUR.02.18 was to be analysed in an e-chain® with a 75 mm radius
Various requirements are placed on machine tools. Among other things, the required durability must be fulfilled. The economic efficiency of the machine must also be ensured. The service life of the components used is crucial here. The new control panels of machine tools are more powerful than before, slimmer and often freely movable. As these are harsh industrial environments, a robust supply cable is important. This usually requires a data cable with a high-quality shield. The test has shown that the expected service life of the data cable CF240.PUR is 30 million strokes, which means that the cable can withstand high mechanical loads in the long term.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr