Change Language :
Trial number: 4588 | service life: more than 10 million strokes |
---|---|
Cable type: CF880.10.12 | bend radius: 100 mm (factor 9.3 x d) |
Cable type: control cable |
In this test, the life expectancy CF880.10.12 was to be analysed in a linear chain with a 100 mm radius.
A control panel for a saw or other woodworking machine always sounds like a simple application. In principle it is, but reliability is the be-all and end-all here, because every function of the machine is influenced at this point. The radii found here are often larger and in the area of wood or other building materials, the PVC jacket of the CF880 is very well suited with its good abrasion properties against the dry dust. Such systems are often installed worldwide and therefore require not only a reliable service life but also UL approval.
With a test result of over 10 million double strokes, it has been confirmed that even a cost-effective cable is reliable.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr