Change Language :
Trial number: 4932 | service life: 54 million strokes |
---|---|
Cable type: CF298.05.04 | bend radius: 18 mm (factor 3.1 x d) |
Cable type: data cable |
In this test, the life expectancy of the CF298.05.04 was to be analysed in an e-chain® with an 18 mm radius
Reliability and safety are key aspects when it comes to trains and railways. Strict safety requirements and harsh environmental conditions apply to railway technology. One example of this is the safety edges of doors in trains. Here, the very tight installation space is a challenge for the cable, as it is subject to heavy strain.
The test has shown that the expected service life of the data cable CF298.05.04 can withstand 54 million strokes and can reliably transmit safety-relevant signals even in the smallest installation spaces.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr