Change Language :
Together with the e-skin® flat, the CFCLEAN forms a strong team for use in the semiconductor industry, display manufacturing and medical technology. In order to design the cable to be lighter and more flexible, the outer jacket has been omitted. Its function is taken over by the e-skin® flat. The CFCLEAN may therefore only be used in conjunction with the e-skin® flat. The modular design makes it easy to replace individual chambers or stranded structures.
► High reliability
Available from stock
Configure and request your cable CFCLEAN with the corresponding cable routing system e-skin® flat in just a few steps.
By omitting the outer sheath, it is 39% thinner and 43% lighter. We guarantee a service life of 20 million strokes with a radius of 70 mm. In the 5497 test, which is still ongoing, an interim result of 50 million strokes has been achieved.
The modular design makes replacing chambers or stranding structures child's play. The combination of CFCLEAN and e-skin® flat is certified cleanroom Class 1.
In order to fulfil various requirements, the CFCLEAN was designed as a data, BUS, control and motor cable as well as a pneumatic hose.
We would be happy to send you a free sample.
4-year guarantee and UL verified
We give a 4-year guarantee on our cables with a clear conscience, because with over 30 years of experience in our 4,000 m² test laboratory and 700 parallel tests, we can make reliable predictions about the service life of our cables. igus® is now the first German company to have this promise validated for chainflex® cables.
Free white paper:
In this white paper, you will learn how you can use the right energy supply in the cleanroom:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr